??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES Q40KG-X20F-SZ03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES Q40KG-X20F-SZ03
VERF
Availability
Available
BC
Order code
BES05N6
TC
Artikelbezeichnung
BES Q40KG-X20F-SZ03
PX
Product view
56377_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Temperaturfest
BFORM
Style
40x40
W
Gewicht
0.286 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 40 x 40 x 66.6 mm, Style Housing = 40x40, Installation = non-flush, Range = 20 mm, Switching output = for switching amplifier, Switching frequency = 100 Hz, Housing material = Stainless steel, Material sensing surface = LCP, Connection = Connector, LEMO connector-Special connector, 2-pin, Operating voltage Ub = 10...30 VDC, Ambient temperature = 0...230 °C, IP rating = IP50, Approval/Conformity = CE, WEEE, UKCA
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.